
CVCS-25-U1-S2-W-250-11-Z 108, CVCS25U1S2W25011Z108
02-361302
Model code: CVCS25U1S2W25011Z108
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Slip-in cartridge valves
02-361302
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 11 DESIGN |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS25U1S2W25011Z108 |
| Normal function | Normally open |
| Product height in | 2.340 |
| Product height mm | 59.436 |
| Product length in | 6.210 |
| Product length mm | 157.734 |
| Product width in | 3.420 |
| Product width mm | 86.868 |
| Seal material | Buna-N |
| Size | NG 25 |
| Valve type | Cartridge valve cover |