02-363792
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 836AN00138A
02-363792
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Body material | Gray Iron | |
| Build Type | Spring centered | |
| Coil Rating | 120 Volt AC 60Hz | |
| Coil Type | Flameproof Solenoids Tp Eex-D-118-T4 | |
| Design code | 30 | |
| Diode | None | |
| Electrical connector | Flameproof Solenoids Tp Eex-D-118-T4 | |
| Fluid Cleanliness | 19/17/14 micron | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | DG5S-8-6C-T-M-X1-ER4-30 | |
| Product Height | 9.63 in | |
| Product Length/Depth | 12.91 in | |
| Product Volume | 566.914 in³ | |
| Product Weight | 33 lb | |
| Product Width | 4.56 in | |
| Reducer Module | No | |
| Solenoid Type | Flame resistant | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Tank Port Rating | 70 bar | |
| Valve Mount Type | Subplate/manifold mounted |