Vickers by Danfoss DG5V-8 10 Design Directional Control Valves Two Stage 02-329199 (RIGHT)

DG5V-8-H-8C-2-E-VM-FTWL- B-10, DG5V8H8C2EVMFTWLB10

02-364400

Model code: DG5V8H8C2EVMFTWLB10


Tools

Product specifications

Characteristic
Value
Description
Actuation TypePILOT OPERATEDPilot operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating110 VAC 50HZ/120 VAC 60HZ110 VAC 50Hz/120 VAC 60Hz
Design Series10 SERIES10 Series
Electrical ConnectionFLY.LEAD TERM. BLOCK 1/2" NPTFlying lead wired terminalblock & 1/2" NPT thread wiring housing
Ext pilot pressureEXTERNALExternal
Indicator LightYESYes
Int pilot drainEXTERNALExternal
InterfaceISO4401-08ISO4401-08
Manual overridePLAINPlain
Model Code 1DG5V8H8C2EVMFTWLB10
PerformanceHIGH PERFORMANCEHigh performance
Seal typeBUNA-NBuna-N
Spool TypeSPOOL 8Spool 8
Spring ArrangementSPRING CENTREDSpring centred
StageTWO STAGETwo stage
Surge Suppr DamperNONo
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve