COIL KUP4-H (24VDCBLACK)-product-details

COIL KUP4-H (24VDCBLACK)

02-365582


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil connectorAMP JR TIMER, INTEGRATEDAMP Jr timer, integrated
Coil duty ratingCONT. 85 TO 110% NOM VOLTAGEContinuous from 85% to 110% of nominal voltage
Product height in2.579
Product height mm65.507
Product length in2.378
Product length mm60.401
Product width in1.811
Product width mm45.999
Voltage rating2424 V
Voltage typeDCDC