02-390894
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-390894
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid B |
| Actuation Type | Solenoid Operated |
| Actuator Identification | None |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Orientation | Solenoid at B Port End |
| Build Type | Spring offset end to end |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz |
| Coil Type | Top exit flying leads |
| Design code | 60 |
| Diode | None |
| Electrical connector | Wiring Housing |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 95 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Phosphate Ester |
| Function | Directional Control Valve |
| Interface | ISO4401-AC-05-4-A/NFPA D05 |
| Leakage | Standard |
| Light | No |
| Manual Override | Plain |
| Model Code | F3-PA3DG4S4W-012A-J-60-S324 |
| Pressure Rating | 250 bar |
| Product Height | 5.08 in |
| Product Length/Depth | 6.84 in |
| Product Type | Directional Control Valves |
| Product Volume | 89.648 in³ |
| Product Weight | 10 lb |
| Product Width | 2.58 in |
| Reducer Module | No |
| Seal material | Viton |
| Size | D05 |
| Soft Shift Orifice Size | .047 in |
| Special features | None |
| Spool Center Condition | B Port End |
| Spool Monitor Switch | None |
| Spring Arrangement | A |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DG4S4-01 60 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Wattage | 35 W |
| Working temperature - max | 50 °C |
| Working temperature - min | 20 °C |