
02-394230
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid B |
| Actuation Type | Hydraulic Operated |
| Application | Machine tool and multiple industrial applications |
| Body material | Gray Iron |
| Build Orientation | Solenoid at B Port End |
| Build Type | Spring offset end to end |
| Design code | 10 |
| Diode | None |
| Electrical connector | None |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 115 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function | Directional Control Valve |
| Interface | ISO/DIS 4401-02-02 |
| Leakage | Standard |
| Light | No |
| Manual Override | Plain |
| Model Code | DG3S4-02-2A-10 |
| Pilot Supply | External |
| Pressure Rating | 210 bar |
| Product Height | 3.38 in |
| Product Length/Depth | 6.44 in |
| Product Type | Directional Control Valves |
| Product Volume | 59.86 in³ |
| Product Weight | 9.25 lb |
| Product Width | 2.75 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Size | D02 |
| Special features | None |
| Spool Monitor Switch | None |
| Spring Arrangement | A |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | DG3S4-02 10 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | 20 °C |