SPRING EN646
02-394628
Tools02-394628 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.265 |
| Product height mm | 6.731 |
| Product length in | 0.606 |
| Product length mm | 15.392 |
| Product width in | 0.265 |
| Product width mm | 6.731 |