02-395045
F3-CVCS-50-HFV1-W-S2-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustment | No |
Application | Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine |
Body material | Cast Bars |
Cover Function | Valvistor proportional throttle |
Design code | 10 |
Feature | Efficient, dependable operationBest-in-class designFaster response time |
Flow rate | 2350 l/min |
Fluid Cleanliness | 18/16/13 micron |
Fluid compatibility | Water glycol, water-in-oil emulsion fluids and petroleum oil |
Gauge Port Thread Type | SAE |
Insert Type | Valvistor |
Interface | No |
Leakage | Standard |
Model Code | F3-CVCS-50-HFV1-W-S2-10 |
Normal Function | Normally Open |
Pressure Rating | 350 bar |
Product Height | 3.59 in |
Product Length/Depth | 5.78 in |
Product Type | Slip-in Cartridge Valves |
Product Type | Cover |
Product Volume | 118.276 in³ |
Product Weight | 21 lb |
Product Width | 5.7 in |
Seal material | Viton |
Size | 50 |
Special features | None |
Spool Position Sensor | No |
Sub-brand | None |
Trade Name | CVCS-50 10 Design |
Valvistor | Yes |
Valvistor Type | Proportional Throttle Valve |
Working temperature - max | 70 °C |
Working temperature - min | -20 °C |
Zero Leak | No |