Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
02-396475
ENCAPSULATED COIL
02-396475
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Coil duty rating
Continous for 100% of nominal voltage of +/-10 %
Function
Solenoid Coil
Voltage rating
12 V
Voltage type
DC