02-397319
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-397319
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A | |
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Solenoid ‘A’ at port 'A' end of valve | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Orientation | Left Hand Build | |
| Build Type | Spring offset end to center left hand build | |
| Coil Rating | 12 Volt DC | |
| Coil Type | 1/2 inch NPT thread conduit box | |
| Design code | 60 | |
| Diode | None | |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 40 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread | |
| Interface | ISO4401-03 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Waterproof | |
| Model Code | DG4V 3S 6BL H VM FW G5 60 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 3.57 in | |
| Product Length/Depth | 6.14 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 41.209 in³ | |
| Product Weight | 4.8 lb | |
| Product Width | 1.88 in | |
| Reducer Module | No | |
| Response time | 40-60 ms | |
| Seal material | Buna-N | |
| Size | D03 | |
| Special features | None | |
| Spool Center Condition | A Port End | |
| Spool Monitor Switch | None | |
| Spring Arrangement | B | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Tank Port Rating | 100 bar | |
| Trade Name | DG4V-3 60 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 30 W | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |