02-397492
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-397492
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Feature | Variety of components and styles |
| Package contents | inlet cover top port |
| Product Height | 2.13 in |
| Product Length/Depth | 1.89 in |
| Product Type | Mobile Valves Accessories |
| Product Volume | 14.734 in³ |
| Product Width | 3.66 in |
| Sub-brand | None |
| Trade Name | None |