Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-398241
SPRING
02-398241
Tools
Add to comparison
Add to comparison
02-398241
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.510
Product height mm
12.954
Product length in
0.858
Product length mm
21.793
Product width in
0.510
Product width mm
12.954