Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V3S8CVMX5H461 (RIGHT)

DG4V-3S-6C-M-X5-ER4-60, DG4V3S6CMX5ER460

02-399668

Model code: DG4V3S6CMX5ER460


Tools

Product specifications

Characteristic
Value
Actuation TypeSolenoid operated
BrandVickers by Danfoss
Coil Rating120 VAC 60Hz
Design series60 Series
Electrical ConnectionAtex ExdIIC2G zone 1&2 CSA/UL
Energ Time100-100 ms
Flow rate upto GPM10.5
Flow rate upto LPM40.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V3S6CMX5ER460
PerformanceStandard performance
Power Consumption20 watt
Pressure rating Bar350
Pressure rating PSI5000
Product height in3.570
Product length in7.870
Product length mm199.898
Product width in1.880
Product width mm47.752
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Solenoid FeaturesATEX approval
Special featuresNone
Spool Position MonitorNo
Spool TypeSpool 6
Spring ArrangementSpring centred
StageSingle stage
Surge Suppr DamperNo
Tank port rating BAR70.0
Tank port rating PSI1000
Valve Mount TypeSubplate/manifold mounted
Valve TypeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4