Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 61 Series |
| Electrical connection | Atex ExdIIC2G zone 1&2 CSA/UL |
| Energ Time | 60-40 ms |
| Flow rate upto GPM | 10.5 |
| Flow rate upto LPM | 40.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V3S8CVMX5H461 |
| Performance | Standard performance |
| Power Consumption | 17 watt |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350 |
| Product height in | 3.570 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product width in | 2.870 |
| Product width mm | 72.898 |
| Seal type | Viton |
| Solenoid Energising ID | Sol A port A/Sol B port B |
| Solenoid Features | ATEX approval |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 8 |
| Spring Arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 70.0 |
| Tank port rating PSI | 1000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
