
02-399933
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-399933
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Pressure Operated | |
| Actuator Identification | None | |
| Application | Machine tool and multiple industrial applications | |
| Body material | Cast Iron | |
| Design code | 30 | |
| Electrical connector | None | |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination | |
| Flow rate | 120 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Check Valve | |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread | |
| Interface | ISO4401-AC-05-4-A/NFPA D05/CETOP 5/NG10 | |
| Leakage | 196.645 cc/min | |
| Light | No | |
| Model Code | DGMX2-5-PP-BK-RC-S-30 | |
| Performance | Standard | |
| Pressure Rating | 315 bar | |
| Product Height | 2.36 in | |
| Product Length/Depth | 10.11 in | |
| Product Type | SystemStak Valves | |
| Product Volume | 67.284 in³ | |
| Product Weight | 10 lb | |
| Product Width | 2.82 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D05 | |
| Special features | None | |
| Spool Center Condition | None | |
| Spool Monitor Switch | None | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | DGMX2-5 30 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 80 °C | |
| Working temperature - min | 0 °C |