Vickers by Danfoss
02-400860
KDG4V-3-2C19S-M-KUP6-G7-
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Actuation Identification | Solenoid A, Solenoid B |
Actuation Type | Solenoid Controlled |
Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
Body material | Cast Iron |
Brand | Vickers by Danfoss |
Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
Build Type | Spring centered |
Coil voltage | 12 Volt DC |
Communication bus | None |
Connector type | Flying Lead Box |
Current | 3 A |
Design code | 60 |
Feature | Available in three performance levels - ultra, high and standard - to suit a wide range of application requirementsDirect-actingReduce commissioning time through plug-and-play funcitonality |
Feedback Sensor | No |
Flow rate | 19 l/min |
Fluid Cleanliness | 17/15/12 |
Fluid compatibility | Antiwear Hydraulic Oils And Non Alkyl Based Phosphate Esters |
Function | Directional Control Valve |
Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
Leakage | Standard |
Light | No |
Manual Override | Plain |
Model Code | KDG4V-3-2C19S-M-KUP6-G7-60-EN710 |
On-Board Electronics | None |
Performance | High-Performance |
Pressure Drop at Rated Flow | 5 bar |
Pressure Rating | 350 bar |
Product Height | 3.4 in |
Product Length/Depth | 9.37 in |
Product Type | Proportional Valves |
Product Volume | 60.53 in³ |
Product Weight | 5.3 lb |
Product Width | 1.9 in |
Seal material | Fluorocarbon |
Spool Center Condition | All Ports Blocked |
Spring Arrangement | C |
Stage | Single Stage |
Sub-brand | None |
Symmetrical Flow | Yes |
Trade Name | KDG4V-3 60 Design |
Valve Mount Type | Subplate |
Working temperature - max | 82 °C |
Working temperature - min | -20 °C |