DG4V-3S-6BL-M-X5-ER4-60, DG4V3S6BLMX5ER460-product-details

DG4V-3S-6BL-M-X5-ER4-60, DG4V3S6BLMX5ER460

02-401391

Model code: DG4V3S6BLMX5ER460


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil Rating120 VAC 60Hz
Design Series60 Series
Electrical connectionAtex ExdIIC2G zone 1&2 CSA/UL
Energ Time100-100 ms
Flow rate upto GPM10.5
Flow rate upto LPM40.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V3S6BLMX5ER460
PerformanceStandard performance
Power Consumption20 watt
Pressure rating Bar350
Pressure rating PSI5000.00
Seal typeWATER GLYCOL
Solenoid Energising IDStandard as per ANSI B93 9
Solenoid FeaturesATEX approval
Special featuresNone
Spool Position MonitorNo
Spool TypeSpool 6
Spring ArrangementSpring offset end to centre
StageSingle stage
Surge Suppr DamperNo
Tank port rating BAR70
Tank port rating PSI1000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4