02-411902
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-411902
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Body material | Gray Iron | |
| Build Orientation | Left Hand Build | |
| Build Type | Spring offset end to center left hand build | |
| Coil Type | ISO 4400 mounting | |
| Design code | 60 | |
| Flow rate | 40 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO/DIS 4401-AB-03 D03 | |
| Leakage | Standard | |
| Manual Override | Plain | |
| Model Code | DG4V-3S-0BL-P2-M-U-X5-60 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D03 | |
| Special features | NONE | |
| Spool Monitor Switch | None | |
| Spring Arrangement | B | |
| Stage | Single Stage | |
| Tank Port Rating | 100 bar | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |