02-413629
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-413629
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A | |
| Actuation Type | Solenoid Controlled | |
| Body material | Cast Iron | |
| Build Orientation | Solenoid at B Port End | |
| Build Type | Spring offset | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Customer Programmable | No | |
| Design code | 10 | |
| Diode | None | |
| Feedback Sensor | No | |
| Flow rate | 400 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Anti-Wear Petroleum Oils And Non-Alkyl Based Phosphate Esters | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | KBCG-6-W160-Z-M2-3-A-PE7-H1-10 | |
| Pressure Rating | 350 bar | |
| Product Weight | 11.8 lb | |
| Seal material | Buna-N | |
| Stage | Two Stage | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |