Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DGMB0310 | |
| Product height in | 3.460 | |
| Product height mm | 87.884 | |
| Product length in | 4.840 | |
| Product length mm | 122.936 | |
| Product width in | 4.840 | |
| Product width mm | 122.936 |