Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 220 VAC 50 Hz/240 VAC 60 Hz |
| Design Series | 10 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | Internal |
| Indicator Light | No |
| Int pilot drain | External |
| Interface | ISO4401-08 |
| Manual override | Plain |
| Model Code 1 | DG5V8H8CVMUD10 |
| Performance | High performance |
| Product height in | 7.790 |
| Product height mm | 197.866 |
| Product length in | 10.450 |
| Product length mm | 265.430 |
| Product width in | 4.670 |
| Product width mm | 118.618 |
| Seal Type | Buna-N |
| Spool Type | Spool 8 |
| Spring Arrangement | Spring centred |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |