SPRING - L NG-40
02-420335
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.190 |
| Product height mm | | 30.226 |
| Product length in | | 3.740 |
| Product length mm | | 94.996 |
| Product width in | | 1.190 |
| Product width mm | | 30.226 |