CABLE YELLOW/GREEN RING SKALAD L=320mm
0201649
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0201649
Product specifications
Characteristic | Value |
|---|---|
| # of conductors | N/A |
| Alternate PCB layout decals | N/A |
| Component height in mm | N/A |
| Is this a Dx part | N/A |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB layout decal | N/A |
| Pin mapping | N/A |
| Remarks | 8MM BARKED |
| RoHS compliant | Unconfirmed |
| Schematic device name | N/A |
| Schematic symbol name | N/A |
| Wire length in mm | mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |