Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
030-1630
MOTOR-ORBITAL,JS SERIES 50 [3.05]
030-1630
Tools
Add to comparison
Add to comparison
030-1630
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.380
Product height mm
85.852
Product length in
7.230
Product length mm
183.642
Product width in
3.460
Product width mm
87.884