
Winner by Danfoss
03310-06
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
03310-06
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service |
| Brand | Winner by Danfoss |
| Compatible hose ID | .37 in |
| Construction style | Crimp |
| End type 1 | Compression |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hose dash size | -6 |
| Inside diameter | .56 in |
| Item type | Socket |
| Outside diameter | 1.02 in |
| Product Diameter | 1.02 in |
| Product Height | 1.02 in |
| Product Length/Depth | 1.26 in |
| Product Type | Crimp Hose Fittings |
| Product Volume | 1.311 in³ |
| Product Width | 1.02 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 2-Piece |