Danfoss Xcel
036-0243-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
036-0243-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | Yes | |
| Design code | 2 | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Dust seal | Standard | |
| Feature | Higher torque at low speedsEfficient "same speed" disc valveAdvanced, feature-rich design at an affordable price | |
| Front bearing type | Journal bearing | |
| Geometric displacement [cm3/r [in3/r]] | 130.5 [7.96] | |
| Hydraulic valve function | None | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port, 4 x M8 block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | UN / UNF | |
| Model Code | MCS130AD05AE310000A000C00B | |
| Model Code | MCS130AD05AE310000A000C0 | |
| Motor function | Standard | |
| Motor Series | XLS Series | |
| Motor Size | 130 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] | |
| Mounting flange type | 4 Bolt - Square | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | No data available | |
| Paint information | Painted, Black | |
| Painted | Yes | |
| Product Height | 3.7 in | |
| Product Length/Depth | 6.57 in | |
| Product Type | Spool Geroler | |
| Product Volume | 124.462 in³ | |
| Product Weight | 16.9 lb | |
| Product Width | 5.12 in | |
| Rear bearing type | Journal bearing | |
| Seal Kit | No data available | |
| Sensor | None | |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end | |
| Shaft Key | Square key, 1/4 x 1 1/4 inch | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Straight | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Xcel | |
| Trade Name | XLS Series | |
| Valve system | Spool valve |