Danfoss Xcel
036-0294-002
MCS195AA02AA110023A000C0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Feature | Higher torque at low speedsEfficient "same speed" disc valveAdvanced, feature-rich design at an affordable price |
Model Code | MCS195AA02AA110023A000C0 |
Product Height | 5.12 in |
Product Length/Depth | 6.97 in |
Product Type | Spool Geroler |
Product Volume | 132.04 in³ |
Product Weight | 17.64 lb |
Product Width | 3.7 in |
Sub-brand | Xcel |
Trade Name | XLS Series |