Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.920 | |
| A dimension MM | 124.968 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.000 | |
| Backup hex size MM | 50.800 | |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | H039H039H | H039H039H |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.690 | |
| End connection hex size MM | 42.900 | |
| End connection torque | 127-133 LB-FT(173-182 NM) | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.560 | |
| Hose cut off factor MM | 65.024 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.012 | |
| Inside diameter MM | 25.705 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 104 U | 104 U |
| Thread sealant | NO | No |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057070 |
![Hose Fittings 03908K-608 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213828%2FID432878242993-0101_preview.jpg&w=1920&q=75)