Danfoss
03E-354
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
03E-354
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Brand | Danfoss | |
| Compatible hose ID | .25 in | |
| Compatible hoses | H009, H209, H243, H265, H275, H277, H285, H435, H436 | |
| Compatible tube OD | .25 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1/4 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .75 in | |
| Hex Size 2 | .5 in | |
| Hose cut-off factor | 1.19 in | |
| Hose dash size | -4 | |
| Inside diameter | .09 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .69 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .87 in | |
| Product Length/Depth | 2.5 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.631 in³ | |
| Product Weight | .07 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1/4-19 | |
| Trade Name | E Series | |
| UNSPSC | 27121707 | |
| UPC | 757522222723 |