YELLOW
04-PAINTNMS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
04-PAINTNMS
Product specifications
Characteristic | Value |
|---|---|
| Certification | N/A |
| Color | Caterpillar Yellow |
| Ex Application | N/A |
| Last layer of the paint | N/A |
| Marking | N/A |
| Marking | N/A |
| Name of the color | Caterpillar Yellow |
| Name of the color code | RAL 1004 |
| Primer | SEEVENAX-SHUTZLACK 312-40 |
| Product Category | Cust. Specific |
| Product Type | N/A |
| Protection Class of the Coating | C3 (ISO 12944) |
| Select gloss level of the paint | N/A |
| Valve Family | PVG16-48 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |