Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | S | Steel |
| Remarks | ROUND | |
| Size/Dimensions | L W H: 9 5 7 CM | |
| Standard | DIN 6798 | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 25,000 | mm |
| Washer, Outside Diameter | N/A | |
| Washer, Thickness | N/A | |
| Washer, Type | EXTERNAL STAR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |