SCREW,ST2.9x13,CROSS-SLOTTED,RXK.H-FZB
0402772
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0402772
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINCIFIED | ZINCIFIED |
| Material | STEEL | STEEL |
| Remarks | PLATED | PLATED |
| Screw, Drive Type | CROSS RECESSED | CROSS RECESSED |
| Screw, Head Diameter | 5,6000 mm | |
| Screw, Head Height | 2,2000 mm | |
| Screw, Head Type | ROUND HEAD | ROUND HEAD |
| Screw, Hex Width | 2,9000 mm | |
| Screw, Length | 13,0000 mm | |
| Standard | DIN 7981-F-H | DIN 7981-F-H |
| Standard Class Level | N/A | |
| Thread, Size | ST2.9X13 | ST2.9X13 |
| Thread, Type | THREAD FORMING | THREAD FORMING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |