FILTER, FER, 100V,6A,TP,DSS6NE52A222Q91A
0403677
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0403677
Product specifications
Characteristic | Value |
|---|---|
| Capacitance value in farads | F |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | FILTER/DSS6 |
| Rated, Current | 6 |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | FIL_DSS6 |
| Schematic symbol name | FIL_EMI_DISC |
| Type | FER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |