SWITCH, 4P1T, PWB, 0.05A, TP,APEM DS-04T
0404220
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0404220
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | Not for production use |
| PCB Assembly Technology | TP |
| PCB layout decal | SWITCH_04_DIP |
| Pin mapping | N/A |
| Rated, Current | 0.050 |
| Remarks | N/A |
| RoHS compliant | N/A |
| Schematic device name | DS-04T |
| Schematic symbol name | SW_4P1T_NO |
| Type of switch | PB |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |