SCREW, M5x10, HEXAGON HEAD, MC6S-FZB
0404513
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0404513
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINCIFIED |
| Material | Steel |
| Remarks | PLATED |
| Screw, Drive Type | INTERNAL HEXAGON |
| Screw, Head Diameter | mm |
| Screw, Head Height | mm |
| Screw, Head Type | CYLIND.HEX.SOCKET CAP HEAD |
| Screw, Hex Width | mm |
| Screw, Length | mm |
| Standard | DIN 912 |
| Standard Class Level | N/A |
| Thread, Size | M5X10 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |