SWITCH, 1P1T, PB, 0.05A, TP, ALPS SKHHLM
0404517
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0404517
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Contact Configuration | 1P1T | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | SWITCH_SKHHLM | |
| Pin mapping | N/A | |
| Rated, Current | 0.050 | |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| Schematic device name | SKHHLM | |
| Schematic symbol name | SW_1P1T_NO_2GND | |
| Type of switch | PB |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |