Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | NICKEL | NICKEL |
| Material | BRASS | BRASS |
| Remarks | PLATED | PLATED |
| Size/Dimensions | L W H: 17 10 2 CM | |
| Spacer Hex width in mm | N/A | |
| Spacer inside diameter in mm | 3,100 | mm |
| Spacer length in mm | 6,000 | mm |
| Spacer outside diameter in mm | N/A | |
| Thread, Size | N/A | |
| Type of spacer | THREAD FREE | THREAD FREE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |