FILTER,FER,1.1R,0.2,SM,BLM21AJ601SN1D
0406297
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406297
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Capacitance value in farads | N/A | |
| Component height in mm | 0,85 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | HIGH RISK | Not recommended for |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | FILTER/BLM21_VPASTE | FILTER/BLM |
| Rated, Current | 0.2 | 0.2 |
| Rated, Voltage | N/A | |
| Remarks | N/A | |
| Schematic device name | FIL_FER_SMT | FIL_FER_SMT |
| Schematic symbol name | FIL_FER_SMT | FIL_FER_SMT |
| TYPE | FER | FER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |