FUSE,ANTISURGE,0.315A,250V,5X20MM,0034
0406522
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406522
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | N/A | |
| Is this a Dx part | NO | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | N/A | |
| PCB layout decal | 5X20MM | |
| Rated, Current | 0.315 | |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| Schematic device name | FUSE | FUSE |
| Schematic symbol name | N/A | |
| Type | FUSE SLO-BLO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |