IC,EN80C196KC20,MICRO,SM,PLCC68
0406717
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
| Characteristic | Value | 
|---|---|
| Alternate PCB layout decals | N/A | 
| Component height in mm | mm | 
| Description | 16-BIT MICROCONTROLLER | 
| Is this a Dx part | YES | 
| Lead free status | N/A | 
| MFG 1 Datasheet | N/A | 
| Moisture sensitivty level | N/A | 
| Part risk | N/A | 
| PCB Assembly Technology | SM | 
| PCB layout decal | PLCC-68N | 
| Peak solder temperature | N/A | 
| Pin mapping | N/A | 
| Remarks | N/A | 
| Schematic device name | 80C196 | 
| Schematic symbol name | 8XC196_PLCC | 
| Temperature Range | N/A | 
| Terminal finish | N/A | 
General specifications
| Characteristic | Value | 
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |