CAP,PLY,10N,275VAC,20%,TP,RAD
0406830
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0406830
Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Capacitance value in farads | F |
| Component height in mm | mm |
| Dielectric type or rating | PLY |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | CAP/R/690X200/_59S/32 |
| Peak solder temperature | N/A |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | CAP |
| Schematic symbol name | CAP |
| Temperature Range | N/A |
| Terminal finish | N/A |
| Tolerance percentage | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |