Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | N/A |
| Nut, Height | 9,000 mm |
| Nut, Hex Width | 17,000 mm |
| Nut, Square Width | N/A |
| Nut, Type | LOCK |
| Remarks | SEAL-LOCK |
| Size/Dimensions | L2XW2XH1 CM |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | M10 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |