CAP
047767
Model code: SVSMPH0HA0800001GLD77050000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spools, ECO 80
047767
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product Category | 5 | Obsolete |
| Primer | 0 | N/A |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Activation Method | L | Lever Base + Lever |
| Float Facility | 1 | Yes |
| Interface For Manual Lever | 8 | Lever Bracket |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Matching Spool Accessory | G | Clevis |
| Material | A | Aluminium |
| Material | A | Aluminium |
| Maximum System Pressure Peaks | D | 65 |
| Nominel A Stroke | 7 | 7 |
| Nominel B Stroke | 7 | 7 |
| Port Connection Type | 0 | N/A |
| Port Size | 00 | N/A |
| Product Type | N/A | |
| Tamperproof | 0 | N/A |
| Valve Side Interface | 0H | EVOS O-Ring |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |