Load-sensing directional control valves
Danfoss load-sensing directional control valves are built with durable materials and precision engineering to ensure reliability and long service life, even in demanding environments. Compact, modular designs make these versatile valves ideal for applications requiring proportional control such as aerial work platforms, excavators, and telehandlers.
Product types shown: 2
Directional mobile valve (DMV)
The DMV directional control valve is a sectional valve based on the proven Vickers by Danfoss KDG4V-3 high-performance valve design. It has direct-acting electric solenoid control for spool position and a closed-center, parallel, or series circuit that can also function as an open-center circuit by using unloading inlet options. The versatile, modular design allows the DMV to be custom configured from a variety of modules to control velocity, direction, and acceleration or deceleration in mobile applications.