Load-sensing directional control valves-product-category

Load-sensing directional control valves

Danfoss load-sensing directional control valves provide proportional control of hydraulic flow for mobile machinery requiring precise, efficient operation. The current offering, ECO 80, combines a compact modular design with flexible configuration options for applications including aerial work platforms, construction equipment, and material handling machinery.

Features and benefits

  • Load-sensing directional control
  • Proportional control of oil flow to a work function
  • Modular build concept
  • Up to 12 basic modules per ECO 80
  • Interchangeable spool variants
  • Work-port pressure up to 320 bar [4,641 psi]
  • Compact design for flexible installation

Applications

  • Agriculture
  • Construction
  • Cranes and material handling
  • Road building

Specifications

  • Continuous pressure: up to 280 bar [4,061 psi]
  • Oil flow rating: 80 l/min [21.1 US gal/min]
  • Recommended temperature range: 30°C to 60°C [86°F to 140°F]
  • Maximum temperature range: -30°C to 90°C [-22°F to 194°F]
  • Operating viscosity range: 12 mm²/s to 75 mm²/s [67 in²/h to 418.5 in²/h]
  • Maximum viscosity range: 4 mm²/s to 460 mm²/s [22.3 in²/h to 2,566 in²/h]