047828
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
047828
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Product Height | 1.078 in |
| Product Length/Depth | 9.656 in |
| Product Type | Spare Part |
| Product Width | 1.078 in |
| Sub-brand | None |
| Trade Name | None |