
04U-08A
Male DIN 24° Seat
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 04Z-08A
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
Construction style | Crimp |
End gender 1 | Male |
End type 1 | Metric |
End type 2 | Line/Hose/Tube |
Finish/plating | Zinc; Clear Trivalent Chromate |
Hex Size 1 | .56 in |
Hose cut-off factor | .81 in |
Hose dash size | -4 |
Inside diameter | .16 in |
Item type | Fitting Assembly |
Packaged Height | 5.5 in |
Packaged Length | 6.75 in |
Packaged Volume | 250.594 in³ |
Packaged Weight | 1.1 lb |
Packaged Width | 6.75 in |
Product Height | .72 in |
Product Length/Depth | 2.27 in |
Product Volume | 1.16 in³ |
Product Weight | .08 lb |
Product Width | .71 in |
Product material | Carbon Steel |
Thread Size 1 | M14x1.5 |
Thread sealant | No |
UNSPSC | 27121707 |
UPC | 725975756645 |