![Hose Fittings 04U-504 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213609%2FID432874898755-0101_preview.jpg&w=1920&q=75)
04U-505-CT
JIC 37° Male Rigid
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 04Z-505
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
Compatible tube OD | .31 in |
Construction style | Crimp |
End Size 1 | 1/2 IN |
End gender 1 | Male |
End type 1 | JIC 37 |
End type 2 | Line/Hose/Tube |
Finish/plating | Zinc; Clear Trivalent Chromate |
Hose cut-off factor | 1 in |
Hose dash size | -5 |
Inside diameter | .16 in |
Item type | Fitting Assembly |
Outside diameter | .72 in |
Packaged Height | 5.98 in |
Packaged Length | 12 in |
Packaged Volume | 861.12 in³ |
Packaged Weight | 1.1 lb |
Packaged Width | 12 in |
Product Height | .72 in |
Product Length/Depth | 2.51 in |
Product Volume | 1.301 in³ |
Product Weight | .09 lb |
Product Width | .72 in |
Product material | Carbon Steel |
Thread Size 1 | 1/2-20 |
Thread sealant | No |
UNSPSC | 27121707 |
UPC | 639789382467 |