Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 05.017-10X1.5 | |
| Durometer | 80 | 80 |
| Inside diameter IN | 0.394 | |
| Inside diameter MM | 10.008 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.512 | |
| Outside diameter MM | 13.005 | |
| Product color finish | BLACK | Black |
| Product height in | 0.512 | |
| Product height mm | 13.005 | |
| Product length in | 0.059 | |
| Product length mm | 1.499 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.512 | |
| Product width mm | 13.005 | |
| Thickness IN | 0.059 | |
| Thickness MM | 1.499 |
