Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 05.017-26X2 | |
| Durometer | 80 | 80 |
| Inside diameter IN | 1.024 | |
| Inside diameter MM | 26.010 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.182 | |
| Outside diameter MM | 30.023 | |
| Product color finish | BLACK | Black |
| Product height in | 1.182 | |
| Product height mm | 30.023 | |
| Product length in | 0.078 | |
| Product length mm | 1.981 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.182 | |
| Product width mm | 30.023 | |
| Thickness IN | 0.078 | |
| Thickness MM | 1.981 |
